BURNDY
38771111-CLAMP 8" U-BOLT T"NED BRONZE
Image not found

38771111-CLAMP 8" U-BOLT T"NED BRONZE

Brand: Burndy

Catalog ID: 000038771111

38771111-CLAMP 8" U-BOLT T"NED BRONZE

  • UL Listed U-Bolt Bonding Clamp provides 1-1/2" of contact on pipe or cable
  • For use with all full size conductors
  • Fits pipe sizes 1.315" to 8.625"
  • Used to bond any metal body including grade level water pipe

General

Catalog Number

000038771111

UPC

621945492462