BURNDY
BDBLCS13LR1DW, Large Flex Rated Lay-in Style Power Distribution Block
Image of BDBLCS13LR1DW BDBLCS13LR1DW, Large Flex Rated Lay-in Style Power Distribution Block

BDBLCS13LR1DW, Large Flex Rated Lay-in Style Power Distribution Block

Brand: Burndy

Catalog ID: BDBLCS13LR1DW

BURNDY® VERSIPOLE™ Aluminum Lay-in Distribution blocks. 600 Volt Rated; Listed to UL1953. Allows for continous Run Conductors. Acceptable for Panel mouting or DIN Rail mouting for medium and large sizes. Rated for use with code and flex conductor without requireing ferrules. AL9CU dual rated for use with copper and aluminum conductors. Supplied with Black Cover.

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing
  • Double-Wide Series include Covers

General

Catalog Number

BDBLCS13LR1DW

Connector Type

Power Distribution Block

Item Type

M

Material

Aluminum

Material - Base

NYLON 6/6

Material - Mounting Hardware

Stainless steel

Material Type - Screw

Tin plated Aluminum

UPC

621945549760

Dimensions

Height

4.1 in

Length

6.16 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Amperage Rating

545

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size Range

Run - 1111 Kcmil, Tap - # 6 Awg - 4/0 Str.

Conductor - Copper Flex H Run Range

750 - 1000 Flex

Conductor - Copper Flex H Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Flex I Run Range

750 - 1000 Flex

Conductor - Copper Flex I Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Flex K Run Range

750 - 1000 Flex

Conductor - Copper Flex K Tap Range

# 6 Awg - 4/0 Str. Flex

Conductor - Copper Str Run

750 - 1000 Kcmil

Conductor - Copper Str Tap

# 6 Awg - 4/0 Str.

Number Of Poles

1

Configuration

Connector Type

Power Distribution Block

Logistics

Carton Quantity

3

Pallet Quantity

216