
Brand: Burndy
Catalog ID: BDBSCS1C1FSKIT
Catalog Number
BDBSCS1C1FSKIT
Insulation
Material
Aluminum
Temperature Rating
194
Trade Name
VERSIPOLE™
UPC
621945457546
UPC 14 Digit GTIN
00621945457546
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
5920