BURNDY
BIPC2504SC, Insulation Piercing, Cu/Al, R: #1-250, T: #4-4/0
Image of BIPC2504SC BIPC2504SC, Insulation Piercing, Cu/Al, R: #1-250, T: #4-4/0
Image of BIPC2504SC BIPC2504SC, Insulation Piercing, Cu/Al, R: #1-250, T: #4-4/0

BIPC2504SC, Insulation Piercing, Cu/Al, R: #1-250, T: #4-4/0

Brand: Burndy

Catalog ID: BIPC2504SC

Mechanical Insulation Piercing Connector, Cu/Al, suitable for splicing, tapping, and dead-ending applications. Run: #1-250, Tap: #14-8

  • Flexibility! One connector allows for tap, splice or dead-end configurations
  • Time Savings! Requires no cable stripping, conductor brushing, inhibitor application or after installation taping
  • Engineered shear bolt technology applies consistent torque for efficient and reliable connectors
  • Easy installation and removal - only requires 6-point socket impact driver
  • cULus Listed Splicing Wire Connector, AL9CU Rated, for copper and aluminum conductor combinations up to 90 degrees C, *600 Volt applications
  • Insulation piercing design for use in multiple applications - overhead covered and bare taps, service and metering connections, and lighting system work

General

Application

Application - For Use On

Copper and Aluminum

Catalog Number

BIPC2504SC

UPC

621945653016

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

12

Pallet Quantity

1080