BURNDY
Image of 000038742110 Bonding Clamp
Image of 000038742110 Bonding Clamp
Buy America(n) Qualified

Bonding Clamp

Brand: Burndy

Catalog ID: 000038742110

UL Listed Bronze U-Bolt Bonding Clamp Fits 1.315 - 2" O.D. Pipes

  • UL Listed 2" Cast U-Bolt Bonding Clamps provide 1-1/2" of contact on pipe or cable
  • Use with full size conductors
  • Fits pipe sizes 1.315" to 2" O.D. Pipe
  • Used to bond any metal body including grade level water pipe

General

Catalog Number

000038742110

Material

Brass

UPC

621945482975

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Ratings

UL Listed