
Brand: Burndy
Catalog ID: CTB125RA4C
Application
Mounting bases are used in onjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors
Catalog Number
CTB125RA4C
Color
Natural
EU RoHS Indicator
Contact Manufacturer
Material
NYLON 6/6
Mounting Method
Rubber adhesive or #6 screw
Series
UNIRAP™ Series
Sub Brand
MOUNTING BASES
Type
Cable Tie Base
UPC
781810335925
Dimension - B Length inch
1 in
Dimension - Height inch
0.19 in
Dimension - Height mm
5 mm
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.125 in
Dimension - Width inch
1.125 in
Dimension - Width mm
29 mm
Length
1.125 in
Package Height
Package Length
Package Weight
Package Width
Width
1.125 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
EU RoHS Indicator
Contact Manufacturer
Mounting Method
Rubber adhesive or #6 screw
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
99999