BURNDY
HSB12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.
Image of HSB12T300PF HSB12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

HSB12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

Brand: Burndy

Catalog ID: HSB12T300PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

  • Heat Shrink Tubing, 0.50" ID Min (Exp), 0.12" ID Max (Rec)
  • 6-2 AWG, Cross Linked Polyolefin
  • Thin Wall, Flame Retardant
  • Black, 600 V

General

Application

For Terminations And Splices

Catalog Number

HSB12T300PF

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213735

Dimensions

Dimensions

300 in x 0.5 in x 0.5 in

Height

0.5 in

Length

300 in

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1