BURNDY
Image of HSB200H48PF2 HSB200H48PF2, Heat Shrink Tubing, Heavy, Flame Rtrdnt, Black
Image of HSB200H48PF2 HSB200H48PF2, Heat Shrink Tubing, Heavy, Flame Rtrdnt, Black
play

HSB200H48PF2, Heat Shrink Tubing, Heavy, Flame Rtrdnt, Black

Brand: Burndy

Catalog ID: HSB200H48PF2

Heat Shrink Tubing, 2" ID Min.(Exp.), 0.75" ID Max.(Rec.), 250-500 kcmil, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1500V.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • 1500V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB200H48PF2

Color

Black

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

Product Family

Heavy Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

HEAT SHRINK

Technology

Heat Shrink

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214923

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

250kcmil - 500kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

2

Minimum Pack Quantity

1

Number of Pieces in Package

2

Pallet Quantity

36