

Brand: Burndy
Catalog ID: HSTPRD00631000FRL
Shrink Temp 90°C Min, -55°C To 135°C Continuous Operating Temp, Store At 21°C.
Catalog Number
HSTPRD00631000FRL
Color
Red
Material
Polyolefin
Product Family
Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
621945690998
Dimensions
12000 in x 0.063 in x 0.017 in
Height
0.017 in
Length
12000 in
Width
0.063 in
Voltage Rating
600 V
Carton Quantity
1