BUR_PAT81K2U03D3_Image
BUR_PAT81K2U03D3_Image
play
PATRIOT® 4-POINT® PAT81K2
PAT81K2_guides_1
+1
PAT81K2_guides_2

PATRIOT® 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, (2) 3.0Ah 18V Li-ion Batteries, 12V-DC Charger, Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT81K2U03D3

PAT81K2 4-POINT® 6T Dieless Latch Head Battery Crimper, Guides, 3Ah Li-ion, DC, Pro Bag

The PATRIOT® 4-POINT® PAT81K2 Series of dieless battery crimping tools offer improved ergonomics, increased reliability, and the same trusted connection. Patented connector guides provide a more consistent and reliable process, ensuring connector alignment during crimping of smaller connectors.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Unique crimping guides for improved reliability and ease of use
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
6 ton
Die Type
Dieless
Power Source
12V-DC Charger
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
621945645455
UPC 12 Digit
621945645455

Dimensions

Dimensions
15.2 in x 3.25 in x 14.93 in
Height
14.93 in
Length
15.2 in
Weight
11.05 lb
Width
3.25 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 777.7 kcmil; Aluminum: #8 AWG - 750 kcmil

Logistics

Carton Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12