

Brand: Burndy
Catalog ID: QA282NTN
Catalog Number
QA282NTN
Connector Type
Single Clamp
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Terminal
Temperature Rating
194
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810147429
UPC 14 Digit GTIN
00781810147429
Dimension - D inch
3.12 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
1.3103448275862069 in
Dimension - Height inch
1.31 in
Dimension - Height mm
33.3 mm
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.31 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.00 in
Dimension - Stud Size inch
1/2
Rating - Minimum Voltage
600
Conductor - Copper Str Navy Size
150 (61) Navy;200 (61) Navy
Conductor - Copper Str Navy Size Range
150 (61) Navy-200 (61) Navy
Conductor - Copper Str Size
3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
3/0 AWG-4/0 AWG
Conductor Type
Certification - CSA Approved
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
Installation Torque Recommended in-lb
250 LBS/in
Temperature Rating
194
Connector Type
Single Clamp
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
1
Carton Quantity
108
Minimum Pack Quantity
1