BURNDY
QQA442N, Twin Clamping, 2-Hole, Heavy Duty Copper Terminal
Image of QQA442N QQA442N, Twin Clamping, 2-Hole, Heavy Duty Copper Terminal

QQA442N, Twin Clamping, 2-Hole, Heavy Duty Copper Terminal

Brand: Burndy

Catalog ID: QQA442N

Heavy Duty Copper Lug, 2-Hole, 1/2" Stud, 1.75" Spacing. Twin Clamping Element, 850-1000 kcmil, Copper

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

General

Catalog Number

QQA442N

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006122

UPC 14 Digit GTIN

00781810006122

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

179 mm

Dimension - Length Overall inch

7.06 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

1000 (127) Navy

Conductor - Copper Str Navy Size Range

1000 (127) Navy

Conductor - Copper Str Size

900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

900 kcmil-1000 kcmil

Conductor Size

850-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Configuration

Connector Type

Duel Clamp

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

3

Minimum Pack Quantity

2

Pallet Quantity

432