

Brand: Burndy
Catalog ID: RYA25UCR
Catalog Number
RYA25UCR
Connector Type
Terminal
Die Index
243;BG
Insulation
Y
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
3
Physical Attribute - Number of Holes
1
Plated
No
Plating Type
Unplated
Product Type
Compression
Trade Name
MOLE™
UPC
781810181805
UPC 14 Digit GTIN
00781810181805
Dimension - B Length inch
0.96 in
Dimension - D inch
0.65 in
Dimension - Length Overall inch
2 in
Dimension - Pad Width inch
0.65 in
Dimension - Strip Length inch
1-1/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size Range
1/0
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
3
Physical Attribute - Number of Holes
1
Carton Quantity
9
Minimum Pack Quantity
1
Pallet Quantity
2160