BURNDY
Stainless Steel Circular Butting Wide U Die, 2/0 AWG, Black, Index 13
Image of U26RTW Stainless Steel Circular Butting Wide U Die, 2/0 AWG, Black, Index 13
Image of U26RTW Stainless Steel Circular Butting Wide U Die, 2/0 AWG, Black, Index 13

Stainless Steel Circular Butting Wide U Die, 2/0 AWG, Black, Index 13

Brand: Burndy

Catalog ID: U26RTW

Butting Wide U Die, 2/0 AWG, Black, Index 13.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Color Code: Black
  • Die Index 13

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26RTW

Color Code

Black

Crimp Force Capacity

12 ton

Die Index

13

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810539019

UPC 14 Digit GTIN

00781810539019

Dimensions

Weight

0.56 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only