BURNDY
Image of U654P Stainless Steel Polarized U Die, Index 654
Image of U654P Stainless Steel Polarized U Die, Index 654

Stainless Steel Polarized U Die, Index 654

Brand: Burndy

Catalog ID: U654P

Polarized U Die, Index 654.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 654

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U654P

Crimp Force Capacity

12 ton

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810329818

UPC 14 Digit GTIN

00781810329818

Dimensions

Weight

0.51 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only