BURNDY
Standard HYPRESS™ Series Fluid, (1) Gallon
Image of HYFLUIDGAL Standard HYPRESS™ Series Fluid, (1) Gallon

Standard HYPRESS™ Series Fluid, (1) Gallon

Brand: Burndy

Catalog ID: HYFLUIDGAL

Standard HYPRESS™ Fluid, (1) Gallon.

  • Hydraulic fluid for tools
  • Gallon Size

General

Application

Accessory, Fluid

Application - For Use On

Use with BURNDY® Hydraulic Crimpers and Cutters

Catalog Number

HYFLUIDGAL

Series

HYPRESS™ Series

Type

Accessory

UPC

781810807507

Dimensions

Weight

8.75 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

(1) Gallon of HYFLUID™