BURNDY
Image of YAES10N13 YAES10N13, Nylon Ring, 12-10 AWG, 5/16" Stud
Image of YAES10N13 YAES10N13, Nylon Ring, 12-10 AWG, 5/16" Stud

YAES10N13, Nylon Ring, 12-10 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: YAES10N13

Nylon Ring Terminal For 12 - 10 AWG, 5/16" Stud, Multi-Finger Insulation Grip, Deep V Groove

  • Integral one-piece copper barrel / insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plated for durable, long lasting resistance to corrosion
  • Color-coded and clearly market for quick, easy wire size identification
  • Ring tongue provides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud

General

Application

For use on copper compression connections

Catalog Number

YAES10N13

Color Code

Yellow

Connector Type

Ring Terminal

Feature - Barrel Style

Skived

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAES

UPC

781810805060

UPC 14 Digit GTIN

00781810805060

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - G inch

0.33 in

Dimension - Hole Size inch

0.33 in

Dimension - Length Overall inch

1.32 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999