

Brand: Burndy
Catalog ID: YDS4RLS20
Catalog Number
YDS4RLS20
Connector Type
Splice
Die Index
245
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
UNISPLICE™
UPC
621945068636
UPC 14 Digit GTIN
00621945068636
Dimension - B Length fraction
5-32/33 in
Dimension - B Length inch
5.97 in
Dimension - Inside Diameter inch
0.31 in
Dimension - L Length Overall mm
306 mm
Dimension - Length Overall inch
12.05 in
Dimension - Outside Diameter inch
0.69 in
Dimensions
12.05 in x 0.69 in x 0.69 in
Height
0.69 in
Length
12.05 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.69 in
Conductor - ACSR Str Size
4 (6/1) Swan AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG
Conductor - AL Str Size
4 AWG
Conductor - AL Str Size Range
4 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3360