BURNDY
YFM31CR, Copper - Cable To Mole Limiter
Image of YFM31CR YFM31CR, Copper - Cable To Mole Limiter
Image of YFM31CR YFM31CR, Copper - Cable To Mole Limiter

YFM31CR, Copper - Cable To Mole Limiter

Brand: Burndy

Catalog ID: YFM31CR

Limiter Lug Assembly, 350 kcmil, For Rubber Insulated Cables.

  • Copper Cable to Mole Limiter Lug Assembly
  • With Shell and Rubber Sleeve for Insulated Cables

General

Catalog Number

YFM31CR

Color Code

Red

Die Index

18

Insulation

Y

Insulation Type

Rubber

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Network Underground>Limiters

Product Type

Compression

Trade Name

MOLIMITER™

UPC

781810000878

UPC 14 Digit GTIN

00781810000878

Dimensions

Dimension - AA Pad Orientation

1.34 in

Dimension - B Length inch

2 in

Dimension - D inch

6.94 in

Dimension - F Width Center to Center inch

1.89 in

Dimension - Length BB inch

3.69 in

Dimension - Length Overall inch

11.5 in

Dimension - Outside Diameter inch

2.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

600