

Brand: Burndy
Catalog ID: YGA292N
Application
For Grounding Applications And Direct Burial In Earth Or Concrete
Catalog Number
YGA292N
Color Code
Yellow
Connector Type
Terminal
Die Index
16
Material
Copper
Physical Attribute - Number of Crimps Required
2
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>Terminals
Product Type
Compression
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Terminals
UPC
781810220337
UPC 14 Digit GTIN
00781810220337
Dimension - B Length fraction
1-4/7 in
Dimension - B Length inch
1.57 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size inch
0.50 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
132 mm
Dimension - Length Overall inch
5.21 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Pad Width inch
1.09 in
Dimension - Strip Length inch
1-11/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Width fraction
1/2 in
Dimension - Width inch
0.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
250 kcmil
Conductor - Copper Str Size Range
250 kcmil
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
2
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
4640