BURNDY
Image of YH298CWCC YH298CWCC, Compression H-Tap, Main 250 kcmil-2 AWG, Tap #8-#14 AWG, includes clear cover
Image of YH298CWCC YH298CWCC, Compression H-Tap, Main 250 kcmil-2 AWG, Tap #8-#14 AWG, includes clear cover

YH298CWCC, Compression H-Tap, Main 250 kcmil-2 AWG, Tap #8-#14 AWG, includes clear cover

Brand: Burndy

Catalog ID: YH298CWCC

Copper Compression H Tap, Tin Plated, Accommoding the following wire sizes - Run (Main): 250 kcmil-2 AWG Class B,C, 4/0 AWG-2 AWG Class I, DLO; Tap 1: 8 AWG-14 AWG Class B, C, 8 AWG-14 AWG Class G,H,I, DLO, 8 AWG Class K, Tap 2:8 AWG-14 AWG Class G,H,I, DLO, 8 AWG Class K, kitted with clear cover. See sale drawing for metric wire size accommodates

  • Uninsulated compression H-tap connector, tin-plated
  • Designs with more than one tap wire groove require installers to utilize a minimum of one Main (Run) and one Tap groove, other grooves can be left empty
  • 'Third Hand' is a string provided with the H-tap connector and is used to wrap the wire while being inserted into the run and tap grooves
  • H-tap connectors can be purchased separately or kitted with covers
  • YH is connector sold separately without cover
  • YH-WC is kitted H-tap connector and black cover
  • YH-WCC is kitted H-tap connector and clear cover

Product details

General

Application

Wire Tap

Catalog Number

YH298CWCC

Color Code

Purple

Connector Type

H-TAP W/CLR COVER

Die Index

654

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

Compression Taps

UPC

781810436448

UPC 14 Digit GTIN

00781810436448

Dimensions

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.90 in

Dimension - Strip Length inch

1-1/16

Dimension - Width inch

1.52 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex G Tap

14;8

Conductor - Copper Flex G Tap Range

8 AWG-14 AWG

Conductor - Copper Flex H Tap

14;8

Conductor - Copper Flex H Tap Range

8 AWG-14 AWG

Conductor - Copper Flex I Run

4/0 AWG-2 AWG

Conductor - Copper Flex I Tap

14;8

Conductor - Copper Flex I Tap Range

8 AWG-14 AWG

Conductor - Copper Flex K Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex K Tap

14;8

Conductor - Copper Flex K Tap Range

8 AWG

Conductor - Copper Flex M Run

2;1;1/0;2/0;3/0;4/0

Conductor - Copper Flex M Tap

14;8

Conductor - Copper Str Run

2;1;1/0;2/0;3/0;4/0;250

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap

14;12;10;9;8

Conductor - Copper Str Tap Range

8 AWG-14 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

825

Resources and downloads