BURNDY
Image of YKA27R2N YKA27R2N, Cast Aluminum Disconnectable Terminal
Image of YKA27R2N YKA27R2N, Cast Aluminum Disconnectable Terminal

YKA27R2N, Cast Aluminum Disconnectable Terminal

Brand: Burndy

Catalog ID: YKA27R2N

Cast Aluminum Disconnectable Terminal, 2 Pad Holes, 3/0 AWG 110.8 (12-7) kcmil ACSR, 3/0 (7, 19) Cu&Al, Flat Sided Brrl, L or 251 Index.

  • Cast Aluminum Disconnectable Terminal
  • 2-Pad Holes

General

Catalog Number

YKA27R2N

Connector Type

Terminal

Die Index

L;251

Material

Aluminum

Physical Attribute - Pad Configuration

Straight

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

UPC

781810821176

UPC 14 Digit GTIN

00781810821176

Dimensions

Dimension - B Length inch

1.97 in

Dimension - Bolt Size fraction

1/2

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6 in

Dimension - Outside Diameter inch

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

110.8 (12/7) Minorca kcmil

Conductor - AL Str Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

Straight

Logistics

Carton Quantity

6

Minimum Pack Quantity

4

Pallet Quantity

216