BURNDY
YRB3931TW, Copper - Compression Reducer
Image of YRB3931TW YRB3931TW, Copper - Compression Reducer
Image of YRB3931TW YRB3931TW, Copper - Compression Reducer

YRB3931TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3931TW

Copper Hyreducer; 4.75 in L; Hot Tin Dipped; 750 kcmil(.998) (Barrel A); 350kcmil (.681) (Barrel B).

  • Copper Compression Reducer Splice
  • Hot Tin Dipped

General

Catalog Number

YRB3931TW

Color Code

Black

Die Index

24

Material

Copper

Plating Type

Tin

Product Family

Utility Overhead & Underground Distribution>Splices>Reducing Sleeves

Product Type

Compression

Trade Name

HYREDUCER™

UPC

781810192894

UPC 14 Digit GTIN

00781810192894

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

4.75 in

Dimension - Outside Diameter inch

1.30 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

870