BURNDY
YSR29FX28LTCKITC, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 4/0 AWG, includes clear heat shrink
Image of YSR29FX28LTCKITC YSR29FX28LTCKITC, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

YSR29FX28LTCKITC, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 4/0 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR29FX28LTCKITC

CU Splice Reducer, Barrel A 250 kcmil, 4/0 G,H,I,K,M,DLO, Barrel B 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Yellow/Purple Color Code, 16/15 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR29FX28LTCKITC

Color Code

Yellow, Purple

Color Code - Side A

Yellow

Color Code - Side B

Purple

Connector Type

STANDARD BARREL KITS

Die Index

16/15

Die Index - Element A

16

Die Index - Element B

15

Die Index Run Side

16

Die Index Tap Side

15

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYREDUCER™

UPC

781810415825

UPC 14 Digit GTIN

00781810415825

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.44 in

Dimension - L Length Overall mm

76 mm

Dimension - Length BB inch

1.30 in

Dimension - Length Overall inch

3.00 in

Dimension - Strip Length inch

1.38 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

4/0 AWG

Conductor - Copper Flex H Run

4/0 AWG

Conductor - Copper Flex I Run

4/0 AWG

Conductor - Copper Flex I Size A

4/0 AWG

Conductor - Copper Flex K Run

4/0 AWG

Conductor - Copper Flex K Size A

4/0 AWG

Conductor - Copper Flex M Run

4/0 AWG

Conductor - Copper Flex M Size A

4/0 AWG

Conductor - Copper Str Size

250 KCMIL-4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Conductor - Copper Str Size B Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

250 KCMIL-4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2250