Transcript
00:00Bernie is pleased to announce an addition to our 304 stainless steel ties,
00:05introducing the 316 stainless steel ties expanding on our already robust line of uni
00:11wrap cable tie offerings. We now offer uncoded fully coated and partially
00:15coated steel ties in both 304 for general purpose and 316 for highly corrosive conditions
00:22with a 20 year shelf life for uncoated ties and a 10 year shelf life for coated ties,
00:28indoor out store and underground applications and a wide variety of sizes and types.
00:34Burnie has a tie for your application needs.
00:37Burnie's partially coated stainless steel ties are available in 304 for general purpose
00:43applications and 316 for highly corrosive applications with smooth rounded edges along
00:49the polyester coating adds to the safety of the installer self locking steel ball design speeds
00:55up installation and locks into place at any length.
00:58The Burnie stainless steel ties are designed to secure hoses,
01:02cables, poles, pipes and more when harsh environmental conditions may adversely affect
01:08the bundling application burn. These stainless steel ties can be used in
01:12virtually any indoor outdoor and underground application.
01:17Stainless steel fully coated cable ties are designed with a steel ball self locking
01:21mechanism, high tensile strength along with the shield of the polyester coating offer a
01:27reliable and lasting bundling solution.
01:34Burnie also offers the right tool for the job.
01:37With the CTSS 900. You get a lightweight ergonomic,
01:42fully adjustable stainless steel cable tie installation tool.
01:46The fully adjustable feature allows for a wider range of motion with the tool so you can get
01:51into tight spaces and positions.
01:57Bury also offers the MK nine SST, a lightweight stainless steel cable tie installation tool
02:04for use on steel cable ties up to 0.51 inches.
02:10So whether you're tying up loose cables, pipes, poles and more,
02:15Bernie has a variety of stainless steel ties that can fit your need.