text.skipToContent text.skipToNavigation

 

LED-Solutions-Catalogue-Covers
Since introducing the world’s first Zone 1 LED luminaire in 2005, Chalmit have championed LED technology and the benefits it brings to our customers with energy efficiency, performance and cost. We now provide the most comprehensive range of LED luminaires on the market covering Zone 1, Zone 2 and Industrial environments.
Our LED products offer lighting solutions for linear, flood, bulkhead, recessed and projector lighting in both hazardous and safe areas and we continue to develop and improve our products. With a market-leading lifespan, revolutionary design and optimised lumen output, the Protecta X is our latest development and involved our largest ever investment in product development.
Complete your details to download our complete LED Solutions catalogue.

 

Download our new catalogue

* indicates required
How would you like to receive the catalogue?

Please select all the ways you would like to hear from Chalmit Lighting:

You can unsubscribe at any time by clicking the link in the footer of our emails. For information about our privacy practices, please visit our website.

We use Mailchimp as our marketing platform. By clicking below to subscribe, you acknowledge that your information will be transferred to Mailchimp for processing. Learn more about Mailchimp's privacy practices here.

 

 

4 of our most popular LED Luminaires

 

 
protecta-x

Protecta X

With a robust enclosure and excellent IP, the Protecta X is suitable for use in the world’s most arduous environments. This revolutionary design offers the performance of a 4ft linear luminaire in a lightweight and slimline package.

GO TO PRODUCT PAGE
 
proctacta-3

Protecta III

One of our most-sold luminaires, the Protecta III LED, delivers unparalleled performance with a market leading useful life of 80,000 hours. Robust, efficient and low maintenance, the Protecta is ideal for industrial and marine applications.

GO TO PRODUCT PAGE
 
hdl-106

HDL106

A lightweight and compact floodlight which can be interlinked to provide an effective LED alternative to traditional HID floodlights, up to 250W. This luminaire boasts a variety of beam options, extensive ambient range and marine grade construction.

GO TO PRODUCT PAGE
 
scotia

Scotia

The ScotiaEx is a low energy luminaire with an instant on output delivering110,000 maintenance free hours at 25°C. It’s excellent temperature range of -50°C to +55°C makes it a global lighting solution providing high output lighting at extreme temperatures.

GO TO PRODUCT PAGE

 

LED lights are praised for their efficiency and longevity, making them a more
eco-friendly alternative to conventional luminaire fittings.

 

 

Subscribe to our newsletter