Image of 325950101700 CON-STAB ID SEAL® Series, 3-WAY TEE
Buy America(n) Qualified

CON-STAB ID SEAL® Series, 3-WAY TEE

Brand: Continental Industries (CI)

Catalog ID: 325950101700

CON-STAB ID SEAL® 3-WAY TEE, 2IN IPS SDR-11 PE STAB

Our hassle-free and cost-effective joining solution: easy assembly, no extra equipment needed. With a uni-body design and expanded material options, our product exceeds industry standards. Choose from our expanded product line with various configurations and material options

  • Cost effective joining method
  • Simple assembly
  • No additional assembly equipment required for installation (just chamfer pipe and push)
  • Expanded product line with various configurations and material options (PE 3408/4710 or PE 2406)
  • Uni-body design eliminating all external parts
  • Pressure rating that meets or exceeds the maximum design pressure of the piping system
  • Meets or exceeds all D.O.T., ASTM and NFPA 58 requirements

General

Application

2” IPS SDR-11 (.216)

Catalog Number

325950101700

Material

PE Polyethylene (3408/4710)

Series

CON-STAB ID SEAL® Series

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)