CON-STAB ID SEAL® Series, TRANSITION FITTING
Image of 994600005825 CON-STAB ID SEAL® Series, TRANSITION FITTING

CON-STAB ID SEAL® Series, TRANSITION FITTING

Brand: Continental Industries (CI)

Catalog ID: 994600005825

CON-STAB ID SEAL® TRANSITION FITTING, 1 1/4IN IPS SDR-11 PE STAB X, 1 1/4" MPT, 2406 PE ~ ZINC PLATED

Introducing our premium sealing solution: Featuring an O-ring seal for a secure fit and zinc plating for corrosion protection. Mechanically held for maximum pull-out resistance, exceeding D.O.T. requirements. Available with various P.E. extensions and conforming to industry standards. Choose from male pipe threaded or butt weld ends, with metallic outlets in steel or brass.

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

General

Application

1 1/4” IPS SDR-11 (.151), inlet 1 1/4” MPT

Catalog Number

994600005825

Material

PE Polyethylene (2406 MDPE)/ Zinc Plated Steel

Series

CON-STAB ID SEAL® Series

Dimensions

Length

19.18 in