GSBK_Model p58-2406 with series 300 valve_PRODIMAGE
GSBK_Model p58-2406 with series 300 valve_PRODIMAGE

Excess Flow Valve, Model P58, SOCKET, with Series 300 Valve

Brand:

Gas Breaker

Catalog ID:

20338GB

Excess Flow Valve, Model P58 1" IPS, 2406, W/1/2" CTS SOCKET, 18", with Series 300 Valve

GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers

  • Work with the flow of natural gas as the sensing source
  • Activate when a line rupture causes an excess flow condition
  • Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
  • Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
  • Install in minutes with standard tools
  • Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
  • Higher capacity EFVs can accommodate future increases in gas loads.
  • Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
  • Available for virtually all pressures and service line capabilities
  • In-line installation makes them tamper-proof
  • Can be fabricated with fitting and piping materials from most manufacturers
  • UL Listed 4DU5 for use on propane service line applications

Product details

General

Application

1" IPS, 2406, W/1/2" CTS SOCKET, 18"

Material

PE Polyethylene (2406/2708)

Dimensions

Length

18 in