Brand: Gas Breaker
Catalog ID: 50030GB
GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers
Application
3/4" IPS Schedule 40, WELD X WELD, 18" LONG
Catalog Number
50030GB
Material
Schedule 40 Steel
Length
18 in