- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Markets
- Markets
- Resources
- Resources
- Products
-
Products
-
Products
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Exothermic
- View All Grounding & Bonding Categories
-
-
- Markets
- Markets
- Resources
- Resources
- Products
- Power & Utilities
- Connectors
- PVC Water Fittings
- PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS
Item Added to Your Cart!
PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS
By Continental Industries
Catalog ID: 526330071400
PVC C-900 FASTTAP® SADDLE PUNCH TEE FOR USE ON C-900 PVC MAINS
By Continental Industries
Catalog ID:
526330071400
PVC C-900 FASTTAP®, 4IN C900 MAIN X 1IN IPS SOCKET, 13/16" CR PUNCH
- Full wrap around saddle design eliminates stress points being applied to main.
- Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
- Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
- Manufactured from noncorrosive materials.
- PVC with PPI HDB Listing
- 316 Stainless Steel Bolts
- Brass Cutter
- Available to work with 4”-10” AWWA C-900 size mains.
- Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
- Application may be for wet or dry taps.
- See www.nsf.org for Continental’s NSF Listing to Standard 61.
- Reduces installation time by 50%.
More Options
Get a Quote
Product Details
General
Material | PVC |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.