Image of 516117071700 PVC SUPER FASTTAP® Series SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

PVC SUPER FASTTAP® Series SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS

Brand: Continental Industries (CI)

Catalog ID: 516117071700

PVC SUPER FASTTAP®, 2IN IPS MAIN X 2IN IPS SOCKET, 1 1/2" CR PUNCH

Our full wrap around saddle is designed for efficiency and reliability. Our innovative design eliminates stress points on the main and reduces installation time by 50%. Crafted from durable materials and available in various sizes, our solution offers unmatched convenience and performance. Trust in our NSF-listed solution to streamline your operations and maximize productivity.

  • Full wrap around saddle design eliminates stress points being applied to main.
  • Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
  • Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
  • Manufactured from noncorrosive materials.
  • PVC with PPI HDB Listing
  • 316 Stainless Steel Bolts
  • Available to work with 2”-6” iron pipe size mains.
  • Available with 1 1/4” and 2” PVC, PE or PB
  • Compression outlets and 1 1/4”, 1 1/2” & 2” PVC solvent-weld outlets.
  • Application may be for wet or dry taps.
  • See www.nsf.org for Continental’s NSF Listing to Standard 61.
  • Reduces installation time by 50%.

General

Application

2IN IPS MAIN X 2IN IPS SOCKET, 1 1/2" CR PUNCH

Catalog Number

516117071700

Material

PVC

Series

FASTTAP® Series