THRM_38020000 Adapter Sleeves_PRODIMAGE
THRM_38020000 Adapter Sleeves_PRODIMAGE

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Brand:

thermOweld

Catalog ID:

000038020000

Adapter Sleeve for use on: #14 To #10 Solid & #14 to #12 Stranded Conductors 1” Length, Use In #6 Stranded & Solid Molds

Product details

General

Material
Copper
Type
Tools & Accessories
UPC
781810571385

Dimensions

Weight
0.003 lb

Resources and downloads