Image of 125391460425 ANODELESS METER RISER
Image of 125391460425 ANODELESS METER RISER

ANODELESS METER RISER

Brand: Continental Industries (CI)

Catalog ID: 125391460425

Anodeless Meter Riser 1/2" MPT X 1/2" CTS .090 (30"V x 15"H) with Con-Stab ID Seal 2406 YELLOW

Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.

  • Adapter machined from solid bar stock- not welded.
  • Casing is TIG welded to adapter which provides a stronger and higher quality weld joint.
  • Casing wall thickness exceeds ASTM requirements.
  • Every part is leak tested.
  • Bending performed through roll bending as opposed to rotary bending.
  • Listed with IAPMO/UPC and CSA.

Product details

General

Application

1/2”MPT X 1/2”CTS (5/8” OD) PE

Catalog Number

125391460425

Material

PE Polyethylene

Dimensions

Height

30 in

Length

15 in

Resources and downloads