Image of 993200002100 CON-STAB ID SEAL® BRASS TRANSITION FITTING
Image of 993200002100 CON-STAB ID SEAL® BRASS TRANSITION FITTING

CON-STAB ID SEAL® BRASS TRANSITION FITTING

Brand: Continental Industries (CI)

Catalog ID: 993200002100

CON-STAB ID SEAL® BRASS TRANSITION FITTING, 1/2IN CTS .090 PE STAB X, 3/4" FPT

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Catalog Number

993200002100

Material

PE Polyethylene (3408/4710)/Brass

Resources and downloads

Specifications