Image of 325957100800 CON-STAB ID SEAL® CAP-N-GO COUPLING
Image of 325957100800 CON-STAB ID SEAL® CAP-N-GO COUPLING
Buy America(n) Qualified

CON-STAB ID SEAL® CAP-N-GO COUPLING

Brand: Continental Industries (CI)

Catalog ID: 325957100800

CON-STAB ID SEAL® CAP-N-GO COUPLING, 1IN CTS .099/.101 PE STAB

Introducing our high-performance sealing solution: equipped with an O-ring seal for guaranteed tightness. Zinc-plated for corrosion resistance, our product ensures longevity in any environment. Mechanically held for maximum pull-out resistance, our solution surpasses D.O.T. regulations, providing peace of mind. Available with P.E. extensions and conforming to ASTM and ANSI standards, it's adaptable to various applications. Choose from male pipe threaded or butt weld ends, with metallic outlets available in steel or brass.

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Application

1” CTS (1 1/8” OD) .099/.101

Catalog Number

325957100800

Material

PE Polyethylene (3408/4710)

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Resources and downloads