Image of 994399006600 CON-STAB ID SEAL® COPPER TRANSITION COUPLING
Image of 994399006600 CON-STAB ID SEAL® COPPER TRANSITION COUPLING

CON-STAB ID SEAL® COPPER TRANSITION COUPLING

Brand: Continental Industries (CI)

Catalog ID: 994399006600

CON-STAB ID SEAL® COPPER TRANSITION COUPLING, 3/4IN IPS SDR-11 PE STAB X, 5/8" OD COPPER COMP

Introducing our high-performance sealing solution: equipped with an O-ring seal for guaranteed tightness. Zinc-plated for corrosion resistance, our product ensures longevity in any environment. Mechanically held for maximum pull-out resistance, our solution surpasses D.O.T. regulations, providing peace of mind. Available with P.E. extensions and conforming to ASTM and ANSI standards, it's adaptable to various applications. Choose from male pipe threaded or butt weld ends, with metallic outlets available in steel or brass.

  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Application

3/4” IPS

Catalog Number

994399006600

Material

PE Polyethylene (3408/4710)/Copper