A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Clamps
Gas Fittings
Lugs & Terminals
PVC Water Fittings
Enclosures - Below Ground
Boxes
Grounding & Bonding
Exothermic
Ground Set Accessories
Mechanical
Telecom Room Grounding
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Tools, Dies & Accessories
Jumpers, Load Pick-Up & Load Break
Temporary Protective Grounding
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
CON-STAB ID SEAL® HIGH VOLUME TEE ELIMINATOR
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
566417161700
CON-STAB ID SEAL® HIGH VOLUME TEE ELIMINATOR, 2IN IPS MAIN X 2IN IPS SDR-11, PE STAB, 1 1/2" CR PUNCH
AVAILABLE WITH:
2” to 6” IPS mains
Stab or compression outlet
1 1/2” coupon retaining punch
INCREASED PRESSURE CAPABILITY:
Eliminator Pressure Rating : 100psig MAOP
PA saddles elevated temperature code CE
POLYAMIDE MATERIAL (PA):
Used for 30 years in gas industry
Listed material in ASTM D 2513
Superior chemical resistance
PA is stronger than PE
Elevated temperature performance
FULL CIRCUMFERENTIAL COMPRESSION
Stable foundation
Rotation resistance
Equal stress distribution
Simple tapping procedure
Product details
Resources and downloads
Product details
General
Catalog Number
566417161700
Material
PE Polyethylene (3408/4710)
Resources and downloads
Specifications
566417161700
Installation Manuals
CONT-Manual-0000-34-4834-82-hvt-eliminator-with-con-stab