A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Clamps
Gas Fittings
Lugs & Terminals
PVC Water Fittings
Enclosures - Below Ground
Boxes
Grounding & Bonding
Exothermic
Ground Set Accessories
Mechanical
Telecom Room Grounding
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Tools, Dies & Accessories
Jumpers, Load Pick-Up & Load Break
Temporary Protective Grounding
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
CON-STAB ID SEAL® PE VALVE TEE
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
143211160400
CON-STAB ID SEAL® PE VALVE TEE, 1IN MPT INLET X 1/2IN CTS, .090 PE STAB
Available with a Con-Stab ID Seal® or butt fusion outlet
Corrosion resistant
Meets or exceeds all D.O.T. and ASTM requirements
astm b62 brass SLEEVE AND base
Can be rotated 360° after being installed on main
Assembled ready to install
Can withstand 150 psi air test with no leak to the main
Product details
Resources and downloads
Product details
General
Catalog Number
143211160400
Material
Steel/PE Polyethylene
Resources and downloads
Specifications
143211160400
Installation Manuals
CONT-Manual-0000-34-6034-06-pe-valve-tee