A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Clamps
Gas Fittings
Lugs & Terminals
PVC Water Fittings
Enclosures - Below Ground
Boxes
Grounding & Bonding
Exothermic
Ground Set Accessories
Mechanical
Telecom Room Grounding
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Tools, Dies & Accessories
Jumpers, Load Pick-Up & Load Break
Temporary Protective Grounding
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
131521321300
CON-STAB ID SEAL® TRANSITION SADDLE PUNCH TEE, 4IN IPS MAIN-3/4IN IPS BODY X, 3/4" IPS SDR-11 PE STAB, 3/8" CR PUNCH
SAME GREAT FEATURES FOUND ON THE PIPE CAP STYLE PUNCH TEES
PLUS THE SADDLE PROVIDES
RUGGED ALL STEEL CONSTRUCTION
FULL WRAP AROUND
ELASTOMERIC O-RING SEAL
EXCLUSIVE HINGE CONSTRUCTION
USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
WELDS ARE TESTED TO 800 PSI
PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
FAST - NO BULKY DRILLING EQUIPMENT NEEDED
SAFE - NO BLOWING OF GAS
TWO TYPES OF PUNCHES AVAILABLE (SEE PG 31)
AVAILABLE IN WELD, THREADED OR SADDLE INLETS
Product details
Resources and downloads
Product details
General
Catalog Number
131521321300
Material
Steel/PE Polyethylene
Resources and downloads
Specifications
131521321300
Installation Manuals
Download All
CONT-Manual-0000-34-7144-33-transition-saddle-tee
CONT-Manual-0000-34-6034-36-transition-saddle-tee
CONT-Manual-0000-34-7144-44-transition-saddle-tee