GSBK_Model P32-2406 with series 300 valve_PRODIMAGE
GSBK_Model P32-2406 with series 300 valve_PRODIMAGE

Excess Flow Valve Model P32, with SERIES 300 Valve

Brand:

Gas Breaker

Catalog ID:

20011GB

Excess Flow Valve Model P32 1" CTS .099, 2406, 10" LONG, with SERIES 300 Valve

  • Work with the flow of natural gas as the sensing source
  • Activate when a line rupture causes an excess flow condition
  • Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line
  • Non-bypass models are also available. These models are reopened by correcting the excess flow condition and manually applying back pressure to the line and valve.
  • Install in minutes with standard tools
  • Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
  • Higher capacity EFVs can accommodate future increases in gas loads.
  • Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
  • Available for virtually all pressures and service line capabilities
  • In-line installation makes them tamper-proof
  • Can be fabricated with fitting and piping materials from most manufacturers
  • UL Listed 4DU5 for use on propane service line applications

Product details

General

Material

PE Polyethylene (2406/2708)