A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Gas Fittings
PVC Water Fittings
Grounding & Bonding
Exothermic
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
PVC FASTHRED SADDLE
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
006326250800
PVC FASTHRED, 8IN IPS MAIN X 1IN CTS PE COMP, (FOR WATER PIPE ONLY)
PVC saddles for IPS mains.
Excellent for dry taps and irrigation systems.
Available in 1” thru 8” iron pipe size mains.
Manufactured from noncorrosive materials.
PVC with PPI HDB Listing
316 Stainless Steel Bolts
Available to work with 1”-8” iron pipe size mains.
Available with 3/4” to 1” PVC, PE, PB or Copper Compression outlets, PVC solvent-weld outlets and threaded adapter outlets.
See www.nsf.org for Continental’s NSF Listing to Standard 61.
Product details
Resources and downloads
Product details
General
Catalog Number
006326250800
Material
PVC
Resources and downloads
Specifications
6326250800
Installation Manuals
CONT-Manual-0000-34-4834-52-fastthred