A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Gas Fittings
PVC Water Fittings
Grounding & Bonding
Exothermic
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
PVC SUPER FASTTAP® SADDLE PUNCH TEE FOR USE ON ALL PVC AND PE MAINS
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
516117251500
PVC SUPER FASTTAP®, 2IN IPS MAIN X, 1 1/4" IPS SDR-10 PE COMP, 1 1/2" CR PUNCH
Full wrap around saddle design eliminates stress points being applied to main.
Tapping process uses simple combination tapping tool eliminating cumbersome tapping machines.
Tapping cutter retains the coupon then functions as a cut-off valve eliminating corporation stops.
Manufactured from noncorrosive materials.
PVC with PPI HDB Listing
316 Stainless Steel Bolts
Available to work with 2”-6” iron pipe size mains.
Available with 1 1/4” and 2” PVC, PE or PB
Compression outlets and 1 1/4”, 1 1/2” & 2” PVC solvent-weld outlets.
Application may be for wet or dry taps.
See www.nsf.org for Continental’s NSF Listing to Standard 61.
Reduces installation time by 50%.
Product details
Resources and downloads
Product details
General
Catalog Number
516117251500
Material
PVC
Resources and downloads
Specifications
5.16117E11
Installation Manuals
Download All
CONT-Manual-0000-34-4834-49-fasttap
CONT-Manual-super-fasttap