CONT_17-6133-00 = 6 in Offset Riser Bracket_PRODIMAGE
CONT_17-6133-00 = 6 in Offset Riser Bracket_PRODIMAGE

Riser Bracket

Brand:

Continental Industries (CI)

Catalog ID:

000017613300

Riser Bracket with 6" STANDOFF Accommodates 1/2" - 1 1/4" Flex Risers, Powder coated, Mounting hardware included

  • (2) 3/8” wide x 2” long angular mounting slots
  • Accommodates 1/2” thru 1 1/4” flex risers
  • Powder coated finish
  • Mounting hardware included

Product details

General

Catalog Number

000017613300

Material

Powder Coated Steel

Resources and downloads

Specifications