CONT_17-6134-00 = 9 in Offset Riser Bracket_PRODIMAGE
CONT_17-6134-00 = 9 in Offset Riser Bracket_PRODIMAGE

Riser Bracket

Brand:

Continental Industries (CI)

Catalog ID:

000017613400

Riser Brackets with 9" STANDOFF, with two 3/8" wide x 2" long angular mounting slots Accommodates 1/2" - 1 1/4" Flex Risers, Powder coated, Mounting hardware included

  • Accommodates 1/2” thru 1 1/4” flex risers
  • Powder coated finish
  • Mounting hardware included

Product details

General

Catalog Number

000017613400

Material

Powder Coated Steel

Resources and downloads

Specifications