A Hubbell Company
Our Brands
Careers
Sustainability
LOGIN
MY LISTS
Products
Connectors
Clamps
Gas Fittings
Lugs & Terminals
PVC Water Fittings
Enclosures - Below Ground
Boxes
Grounding & Bonding
Exothermic
Ground Set Accessories
Mechanical
Telecom Room Grounding
Inhibitors, Contact Aids, Sealants & Paint
Joint Compound
Tools, Dies & Accessories
Jumpers, Load Pick-Up & Load Break
Temporary Protective Grounding
Markets
MARKETS
Cathodic Protection
Gas Distribution
Grounding & Power
Gas Utility
Water Distribution
Resources
RESOURCES
About Us
Certifications
Contact Us
Efv Calculator
Literature
Memberships
Safety
Technical Help
Terms & Conditions
thermOweld Mold Cross Reference
thermOweld Mold Selection Wizard
Videos
Hubbell Connect (previously MyHubbell)
Steel Service Saddle Punch Tee
Request a Quote
Brand:
Continental Industries (CI)
Catalog ID:
130217101400
SADDLE PUNCH TEE, 2IN IPS MAIN-3/4IN IPS BODY X, 1" IPS SDR-11 PE COMP, 3/8" CR PUNCH with Compression Outlet
RUGGED ALL STEEL CONSTRUCTION
FULL WRAP AROUND
ELASTOMERIC O-RING SEAL
EXCLUSIVE HINGE CONSTRUCTION
USES SINGLE ZINC DICHROMATE PLATED NUT AND BOLT
CAN BE USED FOR KEY HOLE APPLICATIONS
CAP SCREWS DOWN INSIDE TEE BODY
O-RING IN CAP PREVENTS LEAKAGE
NO NEED FOR TEFLON TAPE OR THREAD SEALANT
CAP CAN BE TIGHTENED BY HAND TO SEAL AT 450 PSI
WELDS ARE TESTED TO 450 PSI
PUNCH PROVIDES POSITIVE VALVE ACTION AT MAIN
FAST - NO BULKY DRILLING EQUIPMENT NEEDED
SAFE - NO BLOWING OF GAS
CAN BE FURNISHED WITH ANY TYPE CONTINENTAL OUTLET
TWO TYPES OF PUNCHES AVAILABLE
AVAILABLE IN WELD, THREADED OR SADDLE INLETS
Product details
Resources and downloads
Product details
General
Catalog Number
130217101400
Material
Steel
Resources and downloads
Specifications
130217101400
Installation Manuals
Download All
CONT-Manual-0000-34-6034-92-steel-service-punch-tee
CONT-Manual-0000-34-6034-93-steel-saddle-service-punch-tee
CONT-Manual-0000-34-6034-90-steel-service-punch-tee
CONT-Manual-0000-34-6034-91-steel-service-punch-tee