
Brand: Continental Industries (CI)
Catalog ID: 145391461425
Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.
Application
1” MPT X 1” IPS PE
Catalog Number
145391461425
Material
Epoxy Steel/PE Polyethylene
Height
30 in
Length
16 in