
Brand: Continental Industries (CI)
Catalog ID: 175291461725
Our Anodeless Meter Riser: machined from solid bar stock for superior strength, expertly TIG welded for quality, and exceeding ASTM standards. Leak tested and roll-bent for durability. Certified by IAPMO/UPC and CSA. Experience excellence in every detail.
Application
2”MPT X 2” IPS PE
Catalog Number
175291461725
Material
Epoxy Steel/PE Polyethylene
Height
36 in
Length
30 in