Image of  Con-Stab ID Seal® Fittings
Image of  Con-Stab ID Seal® Fittings
play
2" Con stab gas connector installation
play
3/4" IPS Con stab gas connector installation

Con-Stab ID Seal® Fittings

Brand: Continental Industries (CI)

Con-Stab ID Seal® fittings are stab-type mechanical fittings used to join polyethylene pipe and tubing. These fittings are used for natural gas distribution, LPG and Propane Gas distribution, and yard gas systems

Con-Stab mechanical fittings offer a cost efficient and user-friendly solution to joining polyethylene pipe and tubing. They are installed with simple hand tools and do not require special fusion equipment needed for electrical supply for an easier, faster, and safer connection.No matter which of our fittings you employ, rest assured knowing you have made the ultimate connection with the best product on the market.

  • Con-Stab fittings are designed to join pipe meeting ASTM D2513
  • Category 1 mechanical joint
  • Patented design seals on the protected interior surface of the pipe
  • Pressure rating 125 psig
  • Size Range — ½” to 2”
  • Configurations (Couplings, Tees, Elbows, End Caps, Reducers)
  • Can be used for the following PE materials - 2306, 2406, 2708, 3306, 3408, 3708, 4710
  • Con-Stab fittings are available to transition from PE to copper, PE to steel and PE to PVC
  • Fast installation—no need for fusion equipment
  • Third party tested to Uniform Plumbing Code (UPC)