Image of 323814441500 CON-STAB ID SEAL® SCOPE® EXPANDABLE REPAIR COUPLING
Image of 323814441500 CON-STAB ID SEAL® SCOPE® EXPANDABLE REPAIR COUPLING

CON-STAB ID SEAL® SCOPE® EXPANDABLE REPAIR COUPLING

Brand: Continental Industries (CI)

Catalog ID: 323814441500

CON-STAB ID SEAL® SCOPE® REPAIR COUPLING, 1 1/4IN IPS SDR-10 PE STAB X, 13.5"/14" LG REPAIR LENGTH, 3408/4710 BLACK

  • Safe solution for pipe repair
  • Compresses to fit damaged pipe
  • O-RING SEAL PROVIDES POSITIVE SEAL
  • ZINC PLATED FOR CORROSION PROTECTION
  • MECHANICALLY HELD - PROVIDES MAXIMUM PULL-OUT RESISTANCE - tensile strength exceeds requirements of D.O.T., Title 49 of the Code of Federal Regulations, Part 192.283 (b)
  • AVAILABLE WITH 2406/2708 OR 3408/4710 P.E. EXTENSIONS
  • CONFORMS TO ASTM D2513 and D2683 and ANSI B31.8 and DOT 192.121
  • AVAILABLE WITH MALE PIPE THREADED END OR WITH EXTENDED OUTLET WITH BUTT WELD END
  • METALLIC OUTLET AVAILABLE IN STEEL OR BRASS

Product details

General

Catalog Number

323814441500

Material

POLYAMIDE/PE POLYETHYLENE (3408/4710)

Resources and downloads

Specifications